San - Antimicrobial
Hand wheels for position indicators
ELESA spoked or solid hand wheels as well as knurled or fluted knobs are designed to work hand in hand with ELESA position indicators. Hand wheels and knobs are used to turn the drive shaft to adjust position of the machine components and can be used with analogue and digital-analogue gravity indicators.
Position indicator readings can easily be reset, allowing further readings to be referred to the reset point. With just a simple turn of the indicator housing until the two pointers reach the zero position while the indicator body remains still, the relevant position (phase) between the indicator and the handwheel can be easily changed while also avoiding any accidental phase displacement. As is true with all of ELESA’s components, hand wheels and knobs for position indicators are designed with the operator in mind, ensuring a secure but comfortable grip for nuanced and ergonomic manoeuvreability.
ELESA hand wheels for position indicators are crafted using technopolymer, Duroplast, stainless steel and aluminum. Several models are included among our collections of products known as High Performing Lines:
- Ergostyle®: Aesthetics and user-friendliness are built into these products that are ideal for use in healthcare equipment, scientific instruments, laboratory fittings, office furniture, leisure and sporting equipment and more
- INOX - Stainless Steel: Technopolymer and stainless steel demonstrate excellent corrosion resistance, ideal for use in the food, chemical and pharmaceutical sectors and in corrosive or unfavorable environmental conditions
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in hand wheels for position indicators or to inquire about a specific size or material and common customization options. Request a catalogue to see all of our quality components at a glance, where you can also shop Ganter branded products. Streamline and maximize your production goals with genuine, high-quality, ELESA parts. Investigate our Technical Data page for more detailed information about ELESA products.