Grub-screws thrust pads ring washers
At ELESA we know that our clients’ production facilities are many and varied. One thread that ties them together is the need for stability, durability, and quality when it comes to choosing components and machine parts. Our grub-screws, thrust pads, rings and washers are tailor made for the task.
A selection of clamping screws, pressure screws and collar screws with various threads are ideal for creating different locking systems and are even perfect for use on uneven surfaces. Thrust pads are widely used together with locking screws and rings to protect surfaces from the risk of damage.
ELESA grub-screws, thrust pads, and ring washers are made for use in both equipment and industrial machines and are available in the following materials:
Grub-screws can be fitted to levers, knobs or handles on the threaded end by means of pins. Retaining rings allow for rotation that does not transmit to the grub screw, allowing for easier, more predictable fastening. Washers are available in both concave and convex profiles and make it possible to reliably lock mechanical parts, even on non-parallel surfaces. In general, all of these components work to simplify and enhance current production processes.
ELESA grub-screws, thrust pads, and ring washers are part of our INOX (stainless steel) High Performing Line.
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in standard machine parts or to inquire about a specific size or material and common customization options. Check out our newest selections and request a catalogue to see all of our quality components at a glance. You can easily streamline and maximize your production goals with genuine, high-quality, ELESA parts.