San - Antimicrobial
MA. Labels with marks and symbols
Self-adhesive vinyl film
Material
Self-adhesive vinyl film, suitable for sticking to the inner surface of the magnifying lens of all the following handles: SH.N, IH.N, IEL.N-H SOFT, EBK-H SOFT.
Standardized graphic symbols
According to ISO 3287 regulations, printed on the adhesive side; 21 standard models.
The visibility of the symbol is improved by the magnifying effect of the lens provided with the handle.
Assembly instructions
Stick the self-adhesive label (printed on the adhesive side) to the inner surface of the magnifying lens by pressing from the centre to the external side to avoid air bubbles.