San - Antimicrobial
Electronic position Indicators
ELESA electronic position indicators offer your business and operators accurate methods for the measurement and display of rotating or linear movements. The precise, real-time feedback they offer is invaluable to overall accuracy and efficiency. For control, monitoring and synchronization needs across industries, ELESA electronic position indicators are the answer. You can always rely on ELESA for a nuanced approach to common production and facility solutions.
ELESA electronic position indicators are powered by an internal battery with a maximum three-year lifespan, and the 5- digit display allows a reading of the absolute or incremental positioning of a machine part. Thanks to the available functions and programmable parameters, a single electronics position indicator can be used for multiple applications that require different steps of the drive shaft, directions of rotation, and units of measurement. The clear LCD screen ensures excellent readability even from a distance and from a range of viewing angles. The transparent technopolymer window protects the LCD display from accidental bumps, and it can even stand up to frequent washing with intense water jets, due to the high degree of protection (IP65 or IP67). For ultimate ease of use, various visualization parameters can be set and modified by the operator, including values that can be displayed in mm, inches or degrees.
ELESA electronic position indicators are networked to the control unit via radio frequency, so that no connection cables are needed for quick and easy installation. The current position and the target position, to and from the control unit, are seamlessly transmitted for ultimate functionality. ELESA electronic position indicators are available in technopolymer and stainless steel and are part of our INOX High Performing Line of products, known for excellent corrosion resistance and ideal for use in the food, chemical and pharmaceutical sectors and in a range of corrosive or unfavorable environmental conditions.
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in electronic position indicators or to inquire about a specific size or material and common customization options. CHeck out our newest offerings in this category, and request a catalogue to see all of our quality components at a glance, where you can also shop Ganter branded products. Streamline and maximize your production goals with genuine, high-quality, ELESA parts. Investigate our Technical Data page for more detailed information about ELESA products.


_C2.jpg)
_C2.jpg)

_C2.jpg)