San - Antimicrobial
Cam Levers
ELESA’s strong and reliable cam levers feature our intuitive and intelligent design and are ideal for quick fastening and releasing. Cam clamps are crafted using super-technopolymer and stainless steel inserts for fast and effective tightening, whatever the application.
Once a cam clamp is screwed into place in your desired application, a clamping force is applied by pressing the lever down. Each cam lever is fitted with a knurled ring that allows applied force to be adjusted and locks the lever into the desired position. To free the cam lever all you need to do is lift, releasing force and allowing your workpiece to be removed.
The slightly curved handles of every ELESA cam lever give these components an elegant design and facilitate a safe, ergonomic, and comfortable grip. You can find our cam levers in lengths from 44 to 101mm, with blind hole and threaded screw assemblies, and in various materials, including:
Get in touch with our sales team to learn more about how cam levers and clamping handles can help you reach your production goals, and request a catalogue to see all of our renowned machine components–including Ganter cam clamps–at a glance.
_SW.jpg)