San - Antimicrobial
Angle Brackets
ELESA offers a range of angle brackets for various uses and configurations, to help make your production setup more secure. The shape, design, and materials used guarantee rigidity, dimensional stability, and high resistance to temperature. Choose from angle brackets that are available in the following materials:
Our angle brackets may also be coated with resin or technopolymer coating, and could be a matte grey or black in colour or have a natural aluminium finish. They can feature a pass-through hole assembly along with slots and holes for M8 screws and centering slides. Several of our angle brackets are included in one of our High Performing lines: profile systems. This group of products is made to be compatible with the most commonly used aluminium profile systems, for the highest level of ease and convenience.
Get in touch with our sales team to learn more about our available angle bracket options or to inquire about a specific size, colour or material. Check out our newest offerings in this line, and request a catalogue to see all of our quality components at a glance. You can easily streamline and maximize your production goals with genuine, high-quality, ELESA parts.