SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MTD-S-SST Latch clamps
with folded base and anti release lever, stainless steel
Material
AISI 304 stainless steel.
Rivets
AISI 304 stainless steel.
Pulling hook
Perpendicular to clamping arm, AISI 304 stainless steel.
Oscillating pin and nuts
AISI 303 stainless steel.
Handle
Polyurethane, red colour.
Anti release lever
AISI 303 stainless steel
Lever anti-release covering
Polyvinylchloride (PVC).
Spring
AISI 302 stainless steel.
Features and applications
Anti-release lever to prevent accidental opening in the presence of strong vibrations. All articulated joints are lubricated with special grease. MTD-S-SST clamps ensure tight closing of any cover. The position of the pulling hook can be adjusted in length according to the specific applications.