MOAS. Horizontal toggle clamps

with folded base and anti-release lever, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

With open clamping lever and two folded washers:

  • MOAS-ML: zinc-plated steel body and rivets.
  • MOAS-MLX: AISI 304 stainless steel body and rivets.

With solid clamping lever and retainer for welding:

  • MOAS-OL: zinc-plated steel body and rivets.
  • MOAS-OLX: AISI 304 stainless steel body and rivets.

Support bushings

Hardened and ground steel (for sizes ≥355).

Handle

Polyurethane, red colour.

Clamping bolt  (to be ordered separately)

General information

Features and applications

Anti-release lever to prevent accidental opening in the presence of strong vibrations.

The operator's fingers cannot be hit by the lever while opening.

During clamping, the lever is controlled to prevent impact on functioning due to side thrust.

MOAS. - Horizontal toggle clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.