SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MOA-SST Horizontal toggle clamps
with folded base, stainless steel

Material
AISI 304 stainless steel.
Rivets
AISI 304 stainless steel.
Handle
Polyurethane, red colour.
Standard executions
- MOA-MX: with open clamping lever and two folded washers.
- MOA-OX: with solid clamping lever and bolt retainer.
Clamping bolt (to be ordered separately)
Features and applications
All articulated joints are lubricated with special grease.
Main feature of MOA. toggle clamps is the low clamping profile. These tools are designed to avoid that the operator's fingers may be hit by the lever while opening. During clamping, the lever is controlled to prevent impact on functioning due to side thrust.
During clamping, the lever is controlled to prevent impact on functioning due to side thrust.