SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
PVA. Heavy-duty pneumatic clamps
Steel
Material
C10 zinc-plated steel.
Rivets and pins
Zinc-plated steel.
Hexagon-socket head screws with countersink for cylinder support
Black-oxide steel.
Cylinder support bushings
Hardened steel.
Rotating pin and seeger rings
Hardened and ground steel (for sizes ≥200).
Standard executions
- PVA-AP3: with open clamping lever and two folded washers.
- PVA-APM: with magnetic cylinder, open clamping lever and two folded washers.
- PVA-EP3: with solid clamping lever and retainer for welding.
- PVA-EPM: with magnetic cylinder, solid clamping lever and retainer for welding.
Maximum working pressure
6 bars.
Max working temperature
80°C.
Clamping bolt
To be ordered separately.
Features and applications
All articulated joints are lubricated with special grease.
Functioning principles of PVA. pneumatic clamps are the same as MVA. manual toggle clamps.
Executions PVA-APM and PVA-EPM (with magnetic cylinder), equipped with limit switches type PSW. (to be ordered separately) gives drive and/or control impulses while active.
Using a lubrication filter assembly is necessary for the cylinder to work properly for a long time, whereas flow regulators are recommended to guarantee long life of mechanical components.