DIN 7979 Dowel Pins

With internal thread, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Type

  • Type D: hardened

Steel     ST

  • Hardened (HRC 60 ±2)
  • Fit dimension d1 ground, plain finish
General information

Information

Dowel pins DIN 7979 connect, secure and position machine parts.

They are generally used in conjunction with through holes. The centering step facilitates with pressing in the part. The flat section relieves trapped air, making them easier to insert and remove.

The dowel pin can be removed via the internal thread using a puller handle or slide hammer. The protective countersink d3 on the thread protects it from damage during installation.

The dimensions correspond to ISO 8735. In combination with a location hole H7 a transition fit can be achieved.

On request

On request

Stainless steel

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.