CMT.AE-V0 Lever latches

with fold-away knob, technopolymer certified self-extinguishing

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Rotor, stator, fold-away knob, closing lever and nut (M22x1.5) in glass-fibre reinforced polyamide based (PA) technopolymer certified self-extinguish UL-94 V0, black colour, matte finish.

Packing ring

SBR rubber.

Internal toothed washer

AISI 304 stainless steel

Self-tapping screw

AISI 304 stainless steel

Rotation

90°.

IP protection

IP 65 protection class, according to EN 60529

General information

Technical data

The "V0" certification in accordance with UL-94 V (Underwriters Laboratories) (see Technical data) indicates that on a plastic test sample with specific shape and dimensions, in the vertical position, the flame is extinguished within 10 seconds, without generating incandescent drops.

CMT.AE-V0 - Compression lever latches 
Other executions

Special executions on request

Closing lever with l2 ledge in other dimensions.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT