San - Antimicrobial
CFR. Hinge with adjusting inserts
SUPER-technopolymer
Material
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.
Adjusting inserts
Technopolymer, black colour.
Rotating pin
AISI 303 stainless steel.
Standard execution
Pass-through holes for M6 countersunk-head screws.
Features and applications
The adjusting inserts (ELESA patent) are designed to compensate limited misalignments of doors. Vertical and horizontal adjustments are both possible by simply setting the orientation of the inserts, thus obtaining the perfect alignment between the door and the frame.
The knurling on the hinge body and on the rear of the inserts keep the precise position during the assembly of the hinge.
This hinge can be used to compensate vertical, horizontal or both misalignments.
Rotation angle (approximate value)
Max 260° (-90° and +170° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
To choose the convenient type and the right number of hinges for your application, see the Guidelines.
| Resistance tests | ||
| Axial Stress | Radial Stress | 90° Angled Stress |
| Max limit static load Sa [N] | Max limit static load Sr [N] | Max limit static load S90 [N] |
| 1800 | 2700 | 2130 |
The max static load is the value beyond which the material may break thus prejudicing the hinge performance. Obviuosly, a suitable coefficient must be applied to this value, according to the importance and the safety level of the specific application.