San - Antimicrobial
MRH Folding handles with recessed tray
with retractable button, technopolymer
Body
Acetal-based technopolymer (POM), black colour, matte finish, high UV resistant.
Handle
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish, high UV resistant.
AISI 316 stainless steel spring.
AISI 316 stainless steel rotating pin.
Fixing insert
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish, high UV resistant.
AISI 316 stainless steel self-tapping screws Ø3.5 (included in the supply).
Standard executions
- MRH.80-6: mounting on panels with a maximum thickness of 6 mm.
- MRH.80-12: mounting on sandwich panels with thickness between 6 mm and 12 mm.
Features and applications
The MRH handle is completely recessed.
By pressing the retractable button, the handle will come out of its casing thanks to a snap mechanism, allowing the opening of closing panels, drawers, etc.
Technical data
Tensile stress: the values F1 indicated in the table were obtained during breaking tests carried out under the test conditions shown in the figure with ambient temperature.
Assembly instructions
- Drill the handle housing according to the template dimensions.
- Remove all drilling burrs before fitting the handle.
- Insert the handle body all the way into the hole.
- Insert the fixing insert using the self-tapping screws (included in the supply) until they can go no further. The suggested tightening torque is 1 Nm.