SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
M.453-SEMI-S8 Bridge handles
According to SEMI-S8 guidelines, technopolymer

Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard execution
Pass-through holes for cylindrical-head screws with hexagon socket.
Features and applications
The M.453-SEMI-S8 handle, with design based on the M.443 bridge handle, was developed for dimensions following the SEMI-S8 standard.
Technical data
Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.