SELF-SANITISATION AGAINST BACTERIA AND FUNGI
SERIES

RLT-U
Roller elements
Acetal resin based (POM) technopolymer roller holder, black colour.
- RLT-U-PA: polyamide based (PA) technopolymer rollers, black colour.
- RLT-U-TPU: thermoplastic (TPU) polyurethane rollers, hardness 92 Shore A, grey colour.

RLT-U15
Roller elements
Acetal resin based (POM) technopolymer roller holder, black colour.
- RLT-U15-PA: polyamide based (PA) technopolymer rollers, black colour.
- RLT-U15-TPU: thermoplastic (TPU) polyurethane rollers, hardness 92 Shore A, grey colour.

RLS-U
Ball elements
- Balls: acetal resin based (POM) technopolymer, white colour.
- Ball holder: polyamide based (PA) technopolymer, black colour.

RLT-AL
Aluminium profiles
The profile can hold up to 11 RLT-U roller elements or RLS-U ball elements.
The profile ensures a high resistance to bending under load, and the assembly of the roller tracks without the need for other supports.

RLT-H
Headers
RLT-HJ header serves to bind tightly two rollers by engaging them. RLT-HE header is the end-element of roller tracks. In addition to being an aesthetic element, the headers represent a safety element for the operator’s hands and the handled material.

RLT-CE
Containment edge
RLT-CE containment edge is used for the lateral containment of products handled on roller tracks. It is snap-in assembled on RLT-AL aluminum profiles without the need for screws or other fasteners. It can also be mounted to the roller track already fixed.

RLT-B
Brakes
RLT-B brakes allow to slow down and/or stop packages handled on roller tracks. The brakes are snap-in assembled on RLT-U roller elements without the need for screws or other fasteners.

RLT-M
Bracket and support
The bracket and the support facilitate the mounting of roller tracks on machines and other supporting structures.

* Trademark application
-
GENERAL
-
ADJUSTABLE LEVERS
-
HANDLE WITH PNEUMATIC DRIVE
-
GRADUATIONS
-
ROTARY CONTROLS
-
BALL TRANSFER UNITS
-
MODULAR ROLLER TRACKS
-
LEVEL BUBBLES
-
SPUR GEARS
-
RUBBER BUFFERS
-
HIGH PERFORMANCE VIBRATION DAMPERS
-
MAGNETS
-
LEVELLING FEET
-
HYGIENIC DESIGN
-
HINGES
-
PNEUMATIC FASTENING CLAMPS
-
ELECTRICAL LEVEL INDICATORS
-
CASTORS AND WHEELS
-
Vacuum components
-
Elastomer springs