Operating temperature

The table provides general indications for choosing PEB and PES products.

Use at temperatures between 60 and 100°C is tolerated but involves a significant reduction in the technical specifications.

Prolonged exposure to the maximum operating temperature may also lead to a significant deterioration in the mechanical characteristics compared to the nominal values.

Operating temperature

PEB-80 / PES-80

(blue)

PEB-90 / PES-90

(orange)

PEB-92 / PES-92

(red)

-40 °C / -20 °C▲▲▲
-20 °C / +15 °C●●▲
+15 °C / +60 °C●●●
+60 °C / +100 °C❒❒❒
> 100 °C▲▲▲

● Recommended use; ❒ Tolerated use; ▲ Inadvisable use