Kahvat yksiasentoisella LEAP -Palkinto

28.10.2022

Lukuaika: minuuttia

The new handle with electrical safety switch and LED indicator light convinces the jury and wins the LEAP Silver award. 

LEAP (Leadership in Engineering Achievement Program) is an international competition that celebrates the most innovative and cutting-edge products from the point of view of mechanical and electronic engineering for industrial design engineering. What sets this competition apart from many others is the involvement not only of a panel of independent professionals, but also of the engineering community. 

When a product is conceived to be unique, intelligent, offering quality and guaranteed performances, it not only convinces customers but also the technical juries and the community!

Ergonomic and compact, with a technopolymer certified self-extinguishing UL-94 V0 body and a monostable safety switch that ensures proper interruption of the power supply circuit, the new M.2000-SWM handle ensures maximum protection for the operator.

The RGY (red, green, yellow) type LED strip in polycarbonate can be configured so that each colour indicates a different status of the machine. The electrical and mechanical features of the safety button allow the M.2000-SWM handle to be integrated into a safety system. 

In addition, the handle can provide the function of signalling light column and control box with safety contacts in 2NC or 1NO+NC configuration. 

For an aesthetic combination, Elesa also offers the complementary bridge handle without switch M.2000 in technopolymer certified self-extinguishing UL-94 V0 with rear mounting. 

Learn more about ELESA Design and the award winning products by the most prestigious juries for Industrial Design.



Header

Tietopyynnöt

* pakolliset kentät



Viimeisimmät uutiset

Kaikki uutiset

Tilaa uutiskirje

Viimeisimmät tiedot Elesan tuotteista ja palveluista

* pakolliset kentät

Tietopyyntö
Kaikki uutiset