VPD Mini vacuum cup spring suspensions

Threaded connection male or female, steel, aluminium and brass

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Brass stem.

Stainless steel spring.

AVP steel threaded sleeve and hexagonal nuts.

Air fitting in blue anodised aluminium and AVP steel.

Standard executions

  • VPD-F: with female threaded connection and straight air fitting.
  • VPD-F-L: with female threaded connection and L-shaped air fitting.
  • VPD-F-T: with female threaded connection and T-shaped air fitting.
  • VPD-M: with male threaded connection and straight air fitting.
  • VPD-M-L: with male threaded connection and L-shaped air fitting.
  • VPD-M-T: with male threaded connection and T-shaped air fitting.
  • VPD-FR: with adjustable female threaded connection and straight air fitting.
  • VPD-FR-L: with adjustable female threaded connection and L-shaped air fitting.
General information

Features

VPD vacuum cup suspensions comprise:

  • a stem to fix the vacuum cup;
  • a threaded sleeve, equipped with two hexagonal nuts, for quick assembly of the vacuum cup suspension to the automation device;
  • a spring to cushion the impact of the vacuum cup and at the same time maintain a constant pressure with the load to be lifted;
  • a air fitting for connection to the suction hose.

Characterised by small dimensions, which allow a reduction in weight and space on the automation device on which they are installed.

These features allow it to be used even with small vacuum cups

The effective spring stroke in relation to the length l2 is equal to 25.5 mm

Compatible with 4x6 diameter plastic tube.

See Technical Data for vacuum cups .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT