ETW.375 Spoked handwheels

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.

Boss cap

  • ECB.I: polyester based technopolymer (PBT) in Elecolors colours, glossy finish, press-fit assembly. Supplied.

Available also as accessory sold separately (see table).

Standard executions

Black-oxide steel boss, H7 reamed hole.

  • ETW.375+IEL: with revolving handle IEL+x SOFT in technopolymer coated with "Soft touch" thermoplastic elastomer (TPE).
  • ETW.375+IR: with fold-away handle IR.620 in technopolymer.
Other executions

Special executions on request

Bosses with hole and keyway in compliance with  DIN 6885/1 tolerance P9.

To order the handwheel with keyway add the index -K after the code and the description (i.e. 205291-K- ETW.375+IEL A-20-K).

For sufficient quantities: executions with locking device (Elesa patent),.

Accessories

Accessories on request

  • GN 184: axial retaining washer in black-oxide steel.
  • ECB.I: boss cap in polyester based technopolymer (PBT) in Elecolors colours, glossy finish, press-fit assembly (see table).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT