San - Antimicrobial
SPR. Guide rail brackets
for linear and angular positioning, technopolymer
Bracket
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Guide rail cylinder
Glass-fibre reinforced technopolymer. Black colour, matte finish.
Standard executions
Eye screw, AISI 304 stainless steel nut and washer.
- SPR-A: with lower lip.
- SPR-B: without lower lip.
Features and applications
Particularly suitable when linear and angular positioning of the guide rail is required.
Maximum tightening torque for screw assembly 39 Nm.
Accessories on request
DSG: spacer for guide rail bracket, in glass-fibre reinforced technopolymer, black colour, matte finish.
Assembly Instruction
- Fit the guide rail bracket (Fig. 1).
- Insert the eye screw in the guide rail support hole and screw the relevant nut and washer (Fig. 2).
- Assemble the guide rail cylinder on the eye (Fig. 3).
- Insert the guide pin in the guide rail cylinder hole. Set its linear and angular position and then fasten the nut (Fig. 4).