San - Antimicrobial
Flexible coolant hoses
Elesa flexible coolant hoses are versatile components which provide a solution for when you need a hose that is not a standard bend radius. Flexible coolant pipes can be used in many applications, namely those which require when lubrication, precise suction of fluids or dust particles, or the maintaining of a certain temperature.
These coolant hoses are composed of a series of segments. This allows you to customise a hose with the ideal length to suit your specific purpose. The plastic segments can be combined with threaded fittings and nozzles to create a unique and personalised hose.
Our flexible coolant pipes are made using technopolymer—a material that provides high thermal and mechanical performance. It boasts super strength but is lightweight, making it robust and easy to use. Technopolymer is increasingly used in place of metals as its low weight reduces costs thanks to shorter production cycles. It is a material renowned for its excellent stability, elasticity, and low hygroscopicity, making it the perfect solution for transporting fluids.
Elesa machine tool coolant hoses are available in blue and orange standard colours. If being used in food manufacturing environments, we can supply hoses made with FDA compliant materials.
Our coolant pipes are characterised by a number of factors:
- Fully customisable: with our FH hose sets, numerous combination possibilities are possible by using several types of adaptors, connectors and nozzles. You can use these elements to produce a variety of lengths.
- Flexible: these individual segments can be assembled by simply snapping in. The use of technopolymer in the manufacturing process creates a malleable system which remains stable even in the presence of vibrations.
- Versatile: these adjustable systems are suitable for various applications. They can be used forced circulation of air or suction is required, for example drying ink during the printing process.
- Excellent chemical resistance: technopolymer is resistant to detergents, lubricants and oils.
- Quick assemble and disassemble: our flexible systems can be easily put together and taken apart whenever you need.
- Non-conductive: as a type of plastic, technopolymer does not conduct electricity and is suitable for use on electrical discharge (EDM) machines.
In the Elesa catalogue, you will find an array of flexible coolant hoses with a variety of diameters, as well as fixtures such as threaded fittings, nozzles, sockets, and stands.

