GN 360 Levelling inserts

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Zinc-plated steel:

  • GN 360-A-ST: without locking nut.
  • GN 360-B-ST: with locking nut.

AISI 304 stainless steel:

  • GN 360-A-NI: without locking nut.
  • GN 360-B-NI: with locking nut.
General information

Features and applications

GN 360 bushings are used for levelling and to compensate for any slopes when setting up machines.

D2 pass-through threading can also be used to fix the lower part of the bushing.

The fine pitch d3 threading allows for precision adjustment of the bushing and its eventual adjustment using a wrench.

An elastic ring limits the maximum adjustment stroke.

Dimensions GN 360-40/52/65: d1=d4

Dimensions GN 360-79/99/119: d4<d1

GN 360-B-NI - With locking nut, stainless steel 
Other executions

Accessories on request

DIN 1810 spanner wrench.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT