LV.A-125-ACV Levelling feet

Technopolymer base, steel stem

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Articulated through stem

Threaded zinc-plated steel with regulation hexagon.

Assembled to the base by means of zinc-plated steel set screw and washer.

Cup washer for stem bearing

Zinc-plated steel.

Standard executions

  • LV.A-ACV: without no-slip disk.
  • LV.A-ACV-AS: with NBR rubber no-slip disk, hardness 90 Shore A, supplied assembled with reinforced zinc-plated steel plate fixed by means of two screws.
General information

Features

The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.

The components of the levelling foot (base and stem) are supplied already assembled.

Accessories

Accessories on request

Zinc-plated steel nut (see Nuts NT.).

Other executions

Special executions on request

AISI 304 stainless steel stems.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT