RMB Flat magnets

with threaded pin

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Housing and threaded pin in zinc-plated steel (RMB) or AISI 316L stainless steel (RMB-SST).

Standard executions

  • RMB-HF: hard ferrite magnet, resistant to temperatures up to 200°C.
  • RMB-ND: (NdFeB) Neodymium-iron-boron magnet, resistant to temperatures up to 80°C.
  • RMB-SC: (SmCo) Samarium cobalt magnet, resistant to temperatures up to 200°C.
  • RMB-SC-SST: (SmCo) Samarium cobalt magnet, resistant to temperatures up to 350°C.

Retaining magnets technical data.

General information

Features and applications

RMB flat retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT