GN 949 Spoked handwheels

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast stainless steel, turned rim, sandblasted matte surface.

Standard executions

  • GN 949-A: without handle.
  • GN 949-D: with revolving handle in phenolic based (PF) Duroplast, black colour, glossy finish. AISI 304 stainless steel pin.

Hole index:

  • B: H8 reamed hole.
  • K: H8 reamed hole and keyway in compliance with DIN 6885/1 tolerance P9.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT