EPR. Flush pull handles

for screw mounting, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Screw-cover

  • ECO.R: polyester based technopolymer (PBT) in Elecolors colours, glossy finish, press-fit assembly. Supplied, removable by a screwdriver (Fig.1).

Available also as accessory sold separately (see table).

EPR-F-SH - With flap 

Standard executions

Pass-through holes for AISI 304 stainless steel self-tapping screws according to ISO 7050 Ø 2.9x9.5 mm, supplied (see Assembly instructions).

  • EPR-SH: open cavity handle without flap.
  • EPR-F-SH: handle with grey-black technopolymer flap, matte finish, stainless steel return spring.
General information

Ergonomy and design

A modern design thanks to the compact shape. The internal profile of the cavity offers a safe, comfortable and ergonomic grip. The coloured screw cover improves the visibility of the handle and offers the possibility of product customisation.

The flap is a unique feature for closing completely the recess and opens by simply putting the hand into.

Technical data

The lifting (F1) and pull out (F2) resistance values reported in the table are the result of the tests carried out in laboratory with handles assembled on strengthened metal sheet panels with thickness = 1.5 mm (strengthened for test purposes).

EPR-F-SH - With flap 
Instructions of use

Drilling template

On panels with thickness (s) exceeding 2.5 mm, we recommend you to fit the handle following one of the here-under reported ways:

  • by two self-tapping screws in the bores "d";
  • by two countersunk head screws M3x6 after tapping the bores in the panel;
  • by two countersunk head screws M3x10 with nuts, after drilling blind holes Ø 3.2 mm.
EPR-F-SH - With flap 
EPR-F-SH - With flap 

Assembly instructions

  • Drill the handle housing according to the template dimensions.
  • Remove all drilling burrs before fitting the handle.
  • Fit the upper part of the handle into the housing (Fig. 1) and press onto the lower part until firmly in place.
  • Gently push the handle downward (Fig. 2).
  • Fit the two self-tapping screws (Fig. 3).
  • Assemble the screw cover by pressing on the lateral sides first and finally on the central part (Fig. 4).
EPR-F-SH - With flap 
Accessories

Accessories on request

  • ECO.R: screw-cover in polyester based technopolymer (PBT) in Elecolors colours, glossy finish, press-fit assembly (see table).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT