M.343-SOFT Bridge handles

Technopolymer with Soft-touch ergonomic inserts

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polypropylene (PP) based technopolymer, high resilience, black colour, matte finish, with "soft-touch" thermoplastic elastomer (TPE) inserts chemically and mechanically seamed, hardness 70 Shore A, orange colour RAL 2004 (C2), red RAL 3000 (C6), green RAL 6017 (C17) and grey RAL 7024 (C24), matte finish.

Standard executions

Brass bosses.

  • M.343-SOFT: threaded blind holes for back mounting.
  • M.343-FM-SOFT: pass-through holes for cylindrical-head screws with hexagon socket.
General information

Technical data

Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT