SELF-SANITISATION AGAINST BACTERIA AND FUNGI
EBR. Bridge handle
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Screw-covers
- ECA.B: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly (Fig.1). Supplied, removable by a screwdriver.
Available also as accessory sold separately (see table).
Standard execution
Pass-through assembly holes for cylindrical head screws with hexagon socket.
Applications
EBR. handle can be assembled with: EBR-SW handles with electric switch, EBR-PN pneumatic valve, EBR-CH safety lock.
Technical data
Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
- ECA.B: glass-fibre reinforced polyamide based (PA) technopolymer screw-covers, in Elecolors colours, matte finish, press-fit assembly (see table).