MI.404 Control knurled knobs

With pointer, Duroplast

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Phenolic based (PF) Duroplast, black colour, glossy finish.

White pad-printed pointer index line, placed at 180° from the transverse pressure screw.

Standard execution

Plain blind hole, fixing by means of a transverse pressure screw according to UNI 5929-85 in AISI 304 stainless steel (headless screw with hexagonal socket and cupped end) which screws into the AISI 304 stainless steel nut.

Supplied.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.