MI.304-CR Control knurled knobs

With pointer, Duroplast chrome-plated

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Phenolic based (PF) Duroplast chrome-plated, glossy finish.

Black pad-printed pointer index line, placed at 180° from the transverse pressure screw.

Standard execution

Plain blind hole, fixing by means of a transverse pressure screw according to UNI 5929-85 in AISI 304 stainless steel (headless screw with hexagonal socket and cupped end) which screws into the AISI 304 stainless steel nut.

Supplied.

Features

A limited manoeuvre angle is possible by fitting stop pins in the rear guide slot.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.