TNX. Threaded plugs

Polyethylene

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyethylene (PE), yellow colour, matte finish.

Packing ring

NBR synthetic rubber O-Ring.

Maximum continuous working temperature

60°C.

General information

Features and applications

The product is used in pneumatic and hydraulic systems to protect against dust and humidity and to prevent the leakage of liquids, for example during the transport of the component.

During tightening it is recommended not to apply high torques in order to avoid bulging of the gasket. The product is not suitable for pressure applications.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.