San - Antimicrobial
With chamfered pin, with and without rest position, stainless steel
Versions
- Type B: without rest position, without lock nut
- Type BK: without rest position, with lock nut
- Type C: with rest position, without lock nut
- Type CK: with rest position, with lock nut
Threaded body
AISI 303 stainless steel NI
Plunger
Stainless steel AISI 431, hardened
Knob
Polyamide based (PA) technopolymer
- Black, matte finish
- Not removable
Grub screw DIN 916
Stainless Steel AISI 304
Compression spring
Stainless steel AISI 301
Hexagon nut ISO 8675
Stainless Steel AISI 304
Information
Indexing plungers GN 824 have a plunger pin with square cross-section, a latching surface on one side and a chamfer on the other. When moving in the direction of the chamfered pin, the plunger pin passes over grooves and edges, as the chamfered pin moves the plunger pin into the guide. The plunger pin automatically latches into place when moved toward the latching surface. The latching can be released by pulling the knob.
Type C / CK indexing plungers with rest position are used for applications when the plunger pin is temporarily not to engage. In that case, the knob is retracted and afterwards turned by 90°. A notch keeps the plunger in this position.
When the grub screw is not tightened, the orientation of the bevel can be freely adjusted over a range of 360°. This can be identified by the marking on the indexing plunger guide.
Assembly instruction
The position of the latching surface can be freely adjusted by 360°.
Installation steps:
1. Loosen the grub screw with a hex key.
2. Turn the knob to move the latching surface in the desired position.
3. Tighten the grub screw with a hex key.
