GN 824 Indexing plungers

With chamfered pin, with and without rest position, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Type B: without rest position, without lock nut
  • Type BK: without rest position, with lock nut
  • Type C: with rest position, without lock nut
  • Type CK: with rest position, with lock nut

Threaded body

AISI 303 stainless steel     NI

Plunger

Stainless steel AISI 431, hardened

Knob

Polyamide based (PA) technopolymer

  • Black, matte finish
  • Not removable

Grub screw DIN 916

Stainless Steel AISI 304

Compression spring

Stainless steel AISI 301

Hexagon nut ISO 8675

Stainless Steel AISI 304

General information

Information

Indexing plungers GN 824 have a plunger pin with square cross-section, a latching surface on one side and a chamfer on the other. When moving in the direction of the chamfered pin, the plunger pin passes over grooves and edges, as the chamfered pin moves the plunger pin into the guide. The plunger pin automatically latches into place when moved toward the latching surface. The latching can be released by pulling the knob.

Type C / CK indexing plungers with rest position are used for applications when the plunger pin is temporarily not to engage. In that case, the knob is retracted and afterwards turned by 90°. A notch keeps the plunger in this position.

When the grub screw is not tightened, the orientation of the bevel can be freely adjusted over a range of 360°. This can be identified by the marking on the indexing plunger guide.

Assembly instruction

Assembly instruction

The position of the latching surface can be freely adjusted by 360°.

Installation steps:

1. Loosen the grub screw with a hex key.

2. Turn the knob to move the latching surface in the desired position.

3. Tighten the grub screw with a hex key.

GN 824-C - With rest position, without lock nut 
Accessories

Accessories on request

Distance Bushings GN 609.5.

GN 824-C - With rest position, without lock nut 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT