SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MTR. Latch clamps
weldable steel
Material
Grey coated weldable steel.
Pin
Ground and hardened steel.
Pulling hook
Natural steel.
Oscillating pin and nuts
Natural steel.
Standard executions
- MTR.1500: with clamping hole by removable tube.
- MTR.1510: with clamping lever.
Features and applications
All articulated joints are lubricated with special grease.
MTR. latch clamps are particularly suitable for applications on moulds of plastic products and rotational.
The small dimensions of MTR.1500 execution greatly reduces the possibility of accidental damage. In addition, this execution allows the operability of the locking through a removable tube always cold, even when the mould on which the tool is used is just out of the oven.
The position of the pulling hook can be adjusted in length according to the specific applications.