SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MVA-R Vertical toggle clamps
with folded base, steel
Material
Phosphated weldable steel.
Rivets
Phosphated steel.
Clamping bolt
To be ordered separately.
Features and applications
All articulated joints are lubricated with special grease resistant to high temperatures.
During clamping, the lever is controlled to prevent impact on functioning due to side thrust.
MVA-R toggle clamps are particularly suitable for applications on moulds for plastic materials and in rotational moulding.
Slotted assembly holes for applications in inches.