CGM Cable glands

metric, PG, and NPT thread, brass and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Nickel-plated brass (NK) or AISI 303 stainless steel (SST).

Sealing insert

Chloroprene rubber (CR).

Locking insert

Polyamide based (PA) technopolymer.

Packing ring

NBR synthetic rubber O-Ring.

Standard executions

  • CGM-NK: metric threading, brass.
  • CGM-PG-NK: PG threading, brass.
  • CGM-NPT-NK: NPT threading, brass.
  • CGM-SST: metric threading, stainless steel.
  • CGM-PG-SST: PG threading, stainless steel.
General information

Features and applications

They are used to secure and insulate electrical cables inside electrical equipment such as distribution boards and junction boxes, providing protection from external factors.

They keep the cable securely fixed in place, preventing mechanical stress or accidental pulling that could affect the internal electrical connections and ensuring the continuity of the electrical connection.

The O-ring guarantees a high degree of protection by preventing the ingress of water and dust, as well as protecting the electrical connections from potential corrosion.

Within the specified clamping range, the sealing and locking effect increases with the diameter of the cable.

Cable glands can be fitted to electrical equipment either by using the existing thread or, in the case of a pass-through hole, by using mounting nuts.

Accessories

Accessories

  • CGA-MS: multiple sealing inserts.
CGM-SST - Metric thread, stainless steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT