EBR-SWB Handle with bistable electrical switch

Technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer certified self-extinguishing UL-94 V0, black colour.

Bistable electrical switch with button

The device is made up of a normally open contact (NO).

Switching takes place by pressing the purple button (bistable contact), and remains switched until pressed again.

Contact resistance: max. 0.050 Ω

Isolation resistance: min. 1 GΩ at 500 VDC

Led

A red Led and a green Led can be configured through external logic to indicate the switch status.

Voltage range 24 Vdc ± 15%

Screw-covers

Technopolymer, grey-black colour, matte finish. Supplied assembled, removable by a screwdriver.

IP protection

IP 65 protection class, according to EN 60529

Standard executions

Pass-through holes for cylindrical-head screws with hexagon socket.

  • EBR-SWB-B-C: zinc-plated connector with 8 poles, back output.
  • EBR-SWB-L-C: zinc-plated steel connector with 8 poles, left side output.
  • EBR-SWB-R-C: zinc-plated connector with 8 poles, right side output.

8 pole cable UL: AWG22 RAL9005 PVC UL AWM Style 1569/2517.

  • EBR-SWB-B-F2.5: 8 pole cable, length 2.5 metres, back output.
  • EBR-SWB-B-F5: 8 pole cable, length 5 metres, back output.
  • EBR-SWB-L-F2.5: 8 pole cable, length 2.5 metres, left side output.
  • EBR-SWB-L-F5: 8 pole cable, length 5 metres, left side output.
  • EBR-SWB-R-F2.5: 8 pole cable, length 2.5 metres, right side output.
  • EBR-SWB-R-F5: 8 pole cable, length 5 metres, right side output.
EBR-SWB-L-F5 - Cable, length 5 m, left side output 
General information

Features and applications

This handle is used when it is necessary for the switching to be prolonged over time.

Through external logic, the Leds can be configured to indicate the specific status of the button. Example: button in neutral position green Led on, button switched on red Led off.

The mechanical life of the button is 200000 cycles.

The product has been manufactured in compliance with the EN60947-1:2007: +A1:2021+A2:2014 EN 60947-5-1:2017 standards and the CE marking is visible on one side of the handle.

In case of use of an extension with angled connector, the direction of the cable output is shown in the Fig.1.

EBR-SWB handle can be assembled with EBR neutral handle.

Technical data

Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

EBR-SWB-L-F5 - Cable, length 5 m, left side output 
EBR-SWB-L-F5 - Cable, length 5 m, left side output 
Electrical Features
LoadVoltageCurrentMax Cycles
Resistive12 Vdc4 A200000
Resistive48 Vdc1 A200000
Resistive48 Vdc2 A100000
Resistive48 Vdc3 A75000
Logic level5 Vdc10 mA200000
DWV1000 Vrms--
Short circuit conditioned current: 1000 A

*For the connector version the maximum allowed voltage is 24 V and the maximum allowed current is 2A.

Accessories

Accessories on request

FC-M12x1: extensions with 8 pole M12 female axial connector.

Other executions

Other standard executions

  • EBR.: single complementary handle without switch.
  • EBR-SWM: handle with monostable electrical switch.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT