RMS-P Flat rectangular retaining magnets

with threaded pin

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Zinc-plated steel threaded pin..

No-slip coating

Thermoplastic elastomer (TPE), hardness 80 shore A.

Standard execution

(NdFeB) Neodymium-iron-boron retaining magnet, for temperatures up to 80°C.

  • RMS-P-ND-1-BK: with no-slip coating in RAL 9011 black colour, with threaded pin.
  • RMS-P-ND-1-WT: with no-slip coating in RAL 9016 white colour, with threaded pin.
  • RMS-P-ND-2-BK: with no-slip coating in RAL 9011 black colour, with two threaded pins.
  • RMS-P-ND-2-WT: with no-slip coating in RAL 9016 white colour, with two threaded pins.

Retaining magnets technical data.

General information

Features and applications

RMS-P flat rectangular retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.

The elastomer surface increases the friction coefficient when lateral retaining forces are present, giving a better adhesion.

These magnets are preferably used for sensitive surfaces.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT