SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Electrical safety hinges
Designed to provide you with the ultimate peace of mind, we supply a range of electrical safety hinges perfect for use in any industry. These safety devices mitigate risk in the accidental opening of casings, machinery hatches, or safety doors on machines and production equipment. In the case of opening, the built-in safety switch automatically breaks off the power supply to protect the equipment and operators.
These hinges are made using one of the latest advancements in engineering technology: SUPER-technopolymer. This material, so strong it can be used in place of metal, delivers high mechanical performance and can withstand heavy loads.
Our hinges with safety switch can be applied on the most common aluminium profiles. The use of corrosion-resistant SUPER-technopolymer means that the hinges can withstand several cleaning cycles even when treated with solvents and detergents.
To provide solutions for a vast range of needs, our safety hinges are available with a variety of specifications:
- Axial connector with microswitch on the left
- Axial connector with microswitch on the right
- Rear connector with microswitch on the left
- Rear connector with microswitch on the right
- Axial cable in 2 or 5m length with microswitch on the left
- Axial cable in 2 or 5m length with microswitch on the right
- Rear cable in 2 or 5m length with microswitch on the left
- Rear cable in 2 or 5m length with microswitch on the right
- 8 pole male connector with top axial output
- 8 pole male connector with bottom axial output
- 8 pole male connector with back output
- 8 pole cable, length 2 or 5m with back axial output
- 8 pole cable, length 2 or 5m with bottom axial output
- 8 pole cable, length 2 or 5m with back output
- 0.2 cable, 8 pole male connector with back output
To assist you in mounting our CFSW and CFMW electrical hinges onto standard profiles, we supply an assembly kit for profiles. This kit consists of countersunk screws and hexagonal nuts. Within our hinge range you will also find a connector cable compatible with our CFSQ, CFSW, EBR-SWM and EBR-SWB hinges.
For the full selection of Elesa electrical safety hinges, consult our extensive online catalogue.