SELF-SANITISATION AGAINST BACTERIA AND FUNGI
with threaded pin
Material
Zinc-plated steel threaded pin..
No-slip coating
Thermoplastic elastomer (TPE), hardness 80 shore A.
Standard execution
(NdFeB) Neodymium-iron-boron retaining magnet, for temperatures up to 80°C.
- RMS-P-ND-1-BK: with no-slip coating in RAL 9011 black colour, with threaded pin.
- RMS-P-ND-1-WT: with no-slip coating in RAL 9016 white colour, with threaded pin.
- RMS-P-ND-2-BK: with no-slip coating in RAL 9011 black colour, with two threaded pins.
- RMS-P-ND-2-WT: with no-slip coating in RAL 9016 white colour, with two threaded pins.
Features and applications
RMS-P flat rectangular retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.
The elastomer surface increases the friction coefficient when lateral retaining forces are present, giving a better adhesion.
These magnets are preferably used for sensitive surfaces.