Top

Knobs

Knobs

Within our extensive catalogue of handles, you will find a selection of vital elements: knobs. They are perfect for a wide range of applications, from industrial machinery to lighting constructions, earth-moving machines to packaging equipment. These small but mighty components are ideal for pushing, pulling, tightening, and loosening. Each product we create and supply is with you in mind. Rest assured you will find a product to meet your needs, with differing specifications in colour, style, and mounting dimensions.

Designed to withstand use in heavy-duty environments, our components are made with durable materials. These include technopolymer, phenolic based duroplast, aluminium, and stainless steel. We know that when performing these actions, comfort is key. This is why all of our knob elements have been ergonomically designed to give the user extra grip and control.

Elesa knobs are available in two types of assembly:

  • blind holes in sizes M3, M4, M5, M6, M8, M10
  • threaded screws in sizes M3, M4, M5, M6, M8, M10, M12

The Elesa selection of robust, easy to clean, and long-lasting products include knurled knobs, which have a ridged outer edge perfect for a non-slip firm grip making them ideal for use on machinery in wet or damp environments. This range are also available in metal and visually detectable technopolymer, and with antimicrobial protection. Also in our range are mushroom knobs. These push pull thumb screws are ideal for use on access panels, drawers, and lids. Made from duroplast, these components are scratch-resistant and shockproof.

Our use of technopolymer technology has enabled us to create knurled knobs that are finished in not only matte black but also our other six ELECOLORS. These reinforced components feature the Elesa Ergostyle trademark of five raised dots—a guarantee of quality.

At Elesa we adopt a solution-based approach to manufacturing knob elements. Take a look at our extensive catalogue and you will find a range of knobs in different shapes and materials for endless purposes.