GN 817.2 Indexing Plungers

with or without rest in retracted position, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body and locking nut

Black-oxide steel.

Plunger

Black-oxide steel with hardened end.

Suggested tolerance for matching hole = H7.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 817.2-B: without rest position, without locking nut.
  • GN 817.2-BK: without rest position, with locking nut.
  • GN 817.2-C: with rest position, without locking nut.
  • GN 817.2-CK: with rest position, with locking nut.
General information

Features and applications

GN 817.2 indexing plungers offer the following advantages: two different strokes (l1) for every plunger diameter (d1), compact knobs, retracted position mechanism (GN 817.2-C) inside the knob.

The main difference with indexing plungers GN 817 is provided by an elongated shape of the knob.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT