GN 611 Bolt spring plungers

Long stroke, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Black-oxide steel threaded body, partially covered with PFB polyamide coating (see Technical data), blue colour, for instant thread locking.

Plunger in hardened, case-hardened, and black-oxide steel:

  • GN 611-L: stainless steel normal end-force spring.
  • GN 611-LS: heavy end-force steel spring, threaded body with two laser engraved lines

AISI 303 stainless steel threaded body, partially covered with PFB polyamide coating (see Technical data), blue colour, for instant thread locking. AISI 303 stainless steel plunger:

  • GN 611-LN: stainless steel normal end-force spring.
  • GN 611-LSN: heavy end-force steel spring, threaded body with two laser engraved lines

Working temperature

From -50°C to +90°C.

General information

Features and applications

GN 611 threaded bolt spring plungers are normally used for machining sheets, as ejectors for push-on or push-off operations or as a cushion.

Other executions

Special executions on request

GN 611-L-MVK and GN 611-LS-MVK: thread locking by means of micro-encapsulated red patch (see Technical data). Working temperature: from -40°C to +170°C.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.