GN 990 Connecting tubes

Aluminium and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 990-AL-D: aluminium, round section.
  • GN 990-NI-D: AISI 304 stainless steel, round section.
  • GN 990-AL-V: aluminium, square section.
  • GN 990-NI-V: AISI 304 stainless steel, square section.

Surface finish index:

  • BL: AISI 304 stainless steel natural finish.
  • EL: anodised aluminium, natural colour, matte finish.
Other executions

Special executions on request

GN 990 connecting tubes with different length up to a maximum of 3000 mm.

Accessories

Accessories on request  (to be ordered separately)

  • NIL.990-D: polyethylene (PE) plugs, RAL 9005 black colour for GN 990-D.
  • NIL.990-V: polyethylene (PE) plugs, RAL 9005 black colour for GN 990-V.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT