GN 990 Connecting tubes

Aluminium and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 990-AL-D: aluminium, round section.
  • GN 990-NI-D: AISI 304 stainless steel, round section.
  • GN 990-AL-V: aluminium, square section.
  • GN 990-NI-V: AISI 304 stainless steel, square section.

Surface finish index:

  • BL: AISI 304 stainless steel natural finish.
  • EL: anodised aluminium, natural colour, matte finish.
Other executions

Special executions on request

GN 990 connecting tubes with different length up to a maximum of 3000 mm.

Accessories

Accessories on request  (to be ordered separately)

  • NIL.990-D: polyethylene (PE) plugs, RAL 9005 black colour for GN 990-D.
  • NIL.990-V: polyethylene (PE) plugs, RAL 9005 black colour for GN 990-V.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.