GN 7404 Breathable membrane filters

Aluminium or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 7404-AL: aluminium body, glossy finish.
  • GN 7404-NI: AISI 303 stainless steel body.

Protective filter

AISI 304 stainless steel.

Breathable membrane (oil / water-repellent)

Non-woven nylon with glass-fibre reinforced polyamide based (PA) technopolymer profile.

Packing ring

NBR synthetic rubber.

Maximum continuous working temperature

100°C.

General information

Features and applications

GN 7404 breathable membrane filters are used on machinery and equipment to guarantee the pressure balance between the internal and external environment. They prevent traces of dirt, oil or water vapour from entering inside and prevent also oil dripping into the surrounding area.

To prevent damage, the breathable membrane should not be completely drowned in oil or water and the correlation between the permeability volume of the air that can be achieved and the differential pressure should not exceed 1 bar.

For optimal operation, installation in a protected vertical position is recommended.

Other executions

Special executions on request

  • Protective filters with holes different from the standard.
  • Brass body.
Technical data

Breathable membrane structure – Materials

The breathable membranes use a non-woven nylon material as a substrate with a completely unordered structure. The minuscule pores of the membrane are created by fully saturating the fibers with an acrylic copolymer, which does not fill the gaps in the material.

During manufacturing the material and process parameters affect the pore size, which can be between 0.2 and 10 µm.

Porometry can be used to determine the quality of the membrane.

This is a rating procedure which assesses, among other things, the size distribution of the membrane pores and the air permeability.

For comparison: the minimum mesh width of a filter manufactured using economically viable methods is 50 µm.

Below is a cross section image of a membrane enlarged under the microscope 2000 times.

GN 7404-AL - Aluminium 

Functionality – service conditions – assembly position

Thanks to the material types and structures, the breathable membranes are oil and water-repellent preventing the complete closure of the pores of their surface.

These properties are enhanced by assembling the membrane in an upright position.

If the membrane is drowned in exceptional circumstances, small quantities of oil or water can be expelled through it due to the pressure differential. When normal conditions are restored, the oil and water flow down and the membrane becomes fully functional again.

Technical parameters

The maximum air permeability volume, the maximum differential pressure and a high value of internal pressure that must be discharged are all important conditions when using membranes.

There is a linear correlation between the air permeability volume which can be achieved and the differential pressure, which should not exceed 1 bar.

GN 7404-AL - Aluminium 
GN 7404-AL - Aluminium 

Resistance

Thermal: the membrane profile has not be used with temperatures exceeding 100 °C.

The membrane can resist up to 150 °C.

Chemistry: membranes are resistant to a wide range of chemicals frequently used in mechanical and automotive engineering, such as oils, fuels, organic solvents and alcohol.

If in doubt, run a tolerability test.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT