San - Antimicrobial
Elesa - Two new awards for ELESA design
Feb 27, 2015
Reading time: minutes
The ETH-AN tubular handle and the MPR spring-loaded foldable handle have been awarded the IF Design Award 2015, the international recognition given to products that best integrate the combination of industrial design and functionality.
ETH is the tubular handle of the ELESA Ergostyle line which, thanks to the 35 mm diameter tube, allows a very comfortable and effective grip. The special expansion fixing system of the tube to the lateral supports prevents rotation of the tube and, combined with the design without edges and protrusions, allows you to operate in complete safety. ETH-AN MPR.
Lightness and mechanical resistance are the characteristics of the MPR spring-loaded foldable handle, in black technopolymer. Equipped with return springs from the working position to the rest position made of stainless steel, this handle has a special design studied to guarantee high resistance to lifting and traction, as well as a comfortable grip. Furthermore, the special design makes it free of protrusions in the rest position, thus ensuring maximum operator safety thanks to the shaped handle inside.
With these two new awards, Elesa has 37 industrial design awards.