San - Antimicrobial
AVFP and AVFD | Metal Cushions
Jun 26, 2025
Reading time: minutes
AVFP and AVFD metal cushions, derived from the AVC series, are designed for applications requiring increased height or enhanced floor stability.
The integration of C43 hardened steel plates ensures:
compatibility with machine tools equipped with adjusting screws
improved floor stability, thanks to the non-slip base plate
Construction Features
The cushion’s metal mesh is made of AISI 304 stainless steel, offering excellent resistance to corrosion and mechanical stress.
The upper plate features a recess designed to accommodate adjusting screws, which rest directly on the damper.
Alternatively, a pass-through hole can be made along the entire damper element for direct fastening beneath the machine.
The bottom plate, with its non-slip profile, effectively prevents slipping, even on smooth surfaces.

Main Applications
AVFP and AVFD vibration cushions are ideal for isolating compressive vibrations in machinery such as:
• Traditional machine tools
• CNC machines
• Milling machines
• Cold presses
• Hydraulic presses
• Grinding machines
• Lathes