AVFP Metal Cushions

With no-slip plate

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Mesh

AISI 304 stainless steel.

Plates

Hardened and tempered steel C43.

General information

Features and applications

The recess on the upper plate allows for use with adjustment screws.

The no-slip plate is shaped to prevent the product from slipping on the floor.

Generally used on machine tools for the isolation of compression vibrations.

Vibrations can cause:

  • malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
  • damage to health;
  • noise.

Suitable for applications at high temperatures or in the presence of oils.

See High performance vibration dampers - Characteristics and selection criteria.

The deflection curves shown in the graph were obtained through static experimental tests adopting average values.

Actual values ​​may differ by approximately ±10% from those shown in the graph.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT